HUBBELL POWER SYSTEMS
Deadend, Straight line, Spring Loaded, Side opening, 4/0 (7 STR) - 556.5 (37 STR) AL, 3/0 (6/1) - 556.5 (18/1) ACSR
Image of ASOD8582N Deadend, Straight line, Spring Loaded, Side opening, 4/0 (7 STR) - 556.5 (37 STR) AL, 3/0 (6/1) - 556.5 (18/1) ACSR
Buy America(n) Qualified

Deadend, Straight line, Spring Loaded, Side opening, 4/0 (7 STR) - 556.5 (37 STR) AL, 3/0 (6/1) - 556.5 (18/1) ACSR

Brand: ANDERSON

Catalog ID: ASOD8582N

Deadend, Straight line, Spring Loaded, Side opening, 4/0 (7 STR) - 556.5 (37 STR) AL, 3/0 (6/1) - 556.5 (18/1) ACSR, Conductor Range 0.50 - 0.89 in, Fitting: None.

For distribution and light transmission construction with AAC, AAAC and ACSR conductors. The vertical spring-loaded keeper provides the easiest installation of any current bolted strain clamp.

  • Spring Loaded Vertical Keeper for Easy Installation
  • Add "S" for socket or "C" for clevis fitting options

General

Catalog Number

ASOD8582N

Fitting Type

None

Material

Aluminum Alloy; Steel

Material - Body

356 T6 Aluminum Alloy

Material - Bolt

Galvanized Steel

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Straight Line

Strength Rating - Ultimate Body

12000 lb

Style

ASOD

Type

Bolted

U-Bolts

2

UPC

096359363651

Dimensions

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

14.304 in x 3.349 in x 5.000 in

Height

5 in

Length

14.304 in

Weight

4.07 lb

Width

3.349 in

Conductor Related

Conductor Diameter - Maximum

0.89

Conductor Diameter - Minimum

0.5

Conductor Diameter Range

0.5 - 0.89

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Force Related

Strength Rating - Ultimate Body

12000 lb

Logistics

Pallet Quantity

480