MY LISTS
HUBBELL POWER SYSTEMS
Image of MDSO47N Deadend, Straight Line, Spring Loaded, Side Opening, Ferrous

Deadend, Straight Line, Spring Loaded, Side Opening, Ferrous

Brand: ANDERSON

Catalog ID: MDSO47N

Deadend, Straight line, Spring Loaded, Side Opening, Ductile, Conductor Range 0.19 - 0.47 in, Fitting: None.

For deadending static wires. May be used to deadend copper or Copperweld® phase conductors. Magnetic induction heating will occur.

Side opening, spring-loaded keeper for easy conductor installation. For dead ending static wire copper or Copperweld phase conductors, magnetic induction heating may occur. Add "S for Socket or "C" for Clevis fitting options.

General

Catalog Number

MDSO47N

Fitting Type

None

Material

Ductile Iron; Steel

Material - Body

Ductile Iron

Material - Hardware

Galvanized Steel

Material - Keeper

Ductile Iron

Product Category

Straight Line

Strength Rating - Ultimate Body

8000 lb

Style

MDSO

Type

Bolted

UPC

096359490272

Dimensions

Diameter - Bolt

0.375 in

Diameter - Pin

0.62 in

Length

8.53 in

Weight

3.844 lb

Width

0.75 in

Conductor Related

Conductor Diameter - Maximum

0.47

Conductor Diameter - Minimum

0.19

Conductor Diameter Range

0.19 - 0.47

Conductor Type

  • Copper
  • Copperweld
  • Galvanized Steel

Force Related

Strength Rating - Ultimate Body

8000 lb

Logistics

Pallet Quantity

480