Brand: FARGO
Catalog ID: GD967A
For distribution and light transmission construction. The angle beam pressure pad effectively converts torque to maximum pressure and spreads this force over the total contact area.
Catalog Number
GD967A
EU RoHS Indicator
Contact Manufacturer
Fitting Type
NONE
Material
Aluminum
Material - Body
356 T6 Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Product Category
Straight Line
Strength Rating - Ultimate Body
10000 lb
Style
GD900
Type
Bolted
UPC
096359309758
Clevis Opening
1.25 in
Diameter - Bolt
0.5 in
Diameter - Pin
0.625 in
Weight
3.72 lb
Voltage Application
Standard
Conductor Compatibility
ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;ACAR-653.1-12/7;ACAR-739.8-18/19;ACAR-853.7-30/7
Conductor Diameter - Maximum
1.15
Conductor Diameter - Minimum
0.68
Conductor Diameter Range
0.68 - 1.15
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
320