HUBBELL POWER SYSTEMS
Image of GD965A Deadend, Straight line, Swing Away, Side Opening, 4/0 7STR to 556.5 37 STR AL, 3/0 6/1 to 556.5 18/1 ACSR, Fitting: NONE
* Representative image
Image of GD965A Deadend, Straight line, Swing Away, Side Opening, 4/0 7STR to 556.5 37 STR AL, 3/0 6/1 to 556.5 18/1 ACSR, Fitting: NONE
Buy America(n) Qualified

Deadend, Straight line, Swing Away, Side Opening, 4/0 7STR to 556.5 37 STR AL, 3/0 6/1 to 556.5 18/1 ACSR, Fitting: NONE

Brand: FARGO

Catalog ID: GD965A

Deadend, Straight line, Swing Away, Side Opening, 4/0 7STR to 556.5 37 STR AL, 3/0 6/1 to 556.5 18/1 ACSR, Conductor Range 0.5 - 0.88 in, Fitting: NONE

For distribution and light transmission construction. The angle beam pressure pad effectively converts torque to maximum pressure and spreads this force over the total contact area.

  • For distribution and light transmission construction.
  • The pressure pad is easily lifted and swung clear of the cable groove permitting convenient top loading of the conductor without disassembly.
  • The large pulling eye makes it convenient to connect and disconnectthe “come-along” hook.

Product details

General

Catalog Number

GD965A

Fitting Type

NONE

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Straight Line

Strength Rating - Ultimate Body

10000 lb

Style

GD900

Type

Bolted

UPC

096359309741

Dimensions

Clevis Opening

0.75 in

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Length

10.125 in

Weight

3.3 lb

Width

0.75 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.88

Conductor Diameter - Minimum

0.5

Conductor Diameter Range

0.5 - 0.88

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

320

Resources and downloads