HUBBELL POWER SYSTEMS
Deadend, Straight line, Swing Away, Side Opening, #6 7STR - 3/0 7STR AL, #6 6/1 TO 2/0 6/1 ACSR, Fitting: NONE
Image of GD961A Deadend, Straight line, Swing Away, Side Opening, #6 7STR - 3/0 7STR AL, #6 6/1 TO 2/0 6/1 ACSR, Fitting: NONE

Deadend, Straight line, Swing Away, Side Opening, #6 7STR - 3/0 7STR AL, #6 6/1 TO 2/0 6/1 ACSR, Fitting: NONE

Brand: FARGO

Catalog ID: GD961A

Deadend, Straight line, Swing Away, Side Opening, #6 7STR - 3/0 7STR AL, #6 6/1 TO 2/0 6/1 ACSR, Conductor Range 0.18 - 0.47 in, Fitting: NONE

For distribution and light transmission construction. The angle beam pressure pad effectively converts torque to maximum pressure and spreads this force over the total contact area.

  • For distribution and light transmission construction.
  • The pressure pad is easily lifted and swung clear of the cable groove permitting convenient top loading of the conductor without disassembly.
  • The large pulling eye makes it convenient to connect and disconnectthe “come-along” hook.

General

Catalog Number

GD961A

Fitting Type

NONE

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Straight Line

Strength Rating - Ultimate Body

7000 lb

Style

GD900

Type

Bolted

UPC

096359309697

Dimensions

Clevis Opening

0.75 in

Diameter - Bolt

0.375 in

Diameter - Pin

0.625 in

Dimensions

7.175 in x 2.740 in x 3.528 in

Height

3.528 in

Length

7.175 in

Weight

1.1 lb

Width

2.74 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18

Conductor Diameter - Maximum

0.47

Conductor Diameter - Minimum

0.18

Conductor Diameter Range

0.18 - 0.47

Force Related

Strength Rating - Ultimate Body

7000 lb

Logistics

Pallet Quantity

1000