
Brand: Chance
Catalog ID: PSC2030532
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
PSC2030532
Coating
Galvanized, ASTM A-153
Material
Forged Steel
UPC
096359644668
Dimensions
8.5 in x 3.25 in x 3.7 in
Height
3.7 in
Length
8.5 in
Weight
6.52 lb
Width
3.25 in
Carton Quantity
5
Pallet Quantity
320