

Brand: Chance
Catalog ID: PSC2030508
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of ThimbleyeĀ® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
PSC2030508
Coating
Galvanized, ASTM A-153
Material
Forged Steel
UPC
096359644613
Dimensions
8.500 in x 3.250 in x 4.000 in
Height
4 in
Length
8.5 in
Weight
6.608 lb
Width
3.25 in
Carton Quantity
5
Pallet Quantity
320