
Brand: ANDERSON
Catalog ID: DDT12
Provides a convenient and efficient means for loop deadending of steel static wire and bare or insulated aluminum or copper phase wires. Magnetic induction heating will occur.
Catalog Number
DDT12
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
#302 Stainless Steel
Product Category
Thimble Type
Strength Rating - Ultimate Body
60000 lb
Style
DDT
Type
Bolted
UPC
096359299998
Diameter - Pin
1 in
Dimensions
7.813 in x 4.500 in x 3.750 in
Height
3.75 in
Length
7.813 in
Weight
5.59 lb
Width
4.5 in
Conductor Diameter - Maximum
1 in
Conductor Diameter - Minimum
0 in
Conductor Diameter Range
0 - 1.0
Strength Rating - Ultimate Body
60000 lb
Pallet Quantity
240