Brand: ANDERSON
Catalog ID: DDT07
Provides a convenient and efficient means for loop deadending of steel static wire and bare or insulated aluminum or copper phase wires. Magnetic induction heating will occur.
Catalog Number
DDT07
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
#302 Stainless Steel
Product Category
Thimble Type
Strength Rating - Ultimate Body
40000 lb
Style
DDT
Type
Bolted
UPC
096359299974
Diameter - Pin
0.75 in
Dimensions
5.375 in x 2.250 in x 0.875 in
Height
0.875 in
Length
5.375 in
Weight
2.45 lb
Width
2.25 in
Conductor Diameter - Maximum
.875 in
Conductor Diameter - Minimum
0 in
Conductor Diameter Range
0 - .875
Pallet Quantity
720