HUBBELL POWER SYSTEMS
Image of ADET88 Deadend Thimble

Deadend Thimble

Brand: ANDERSON

Catalog ID: ADET88

Deadend Thimble, Aluminum, #6 - 477 ACSR, 3/16 - 3/8 Guy Wire

Provides a convenient and efficient means for loop deadending of steel static wire and bare or insulated aluminum or copper phase wires. Magnetic induction heating will occur.

For loop deadending static wire and bare or insulated aluminum or copper phase wires, Magnetic induction heating will occur

General

Catalog Number

ADET88

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

#302 Stainless Steel

Product Category

Thimble Type

Strength Rating - Eye

7000 lb

Strength Rating - Thimble

12000 lb

Style

ADET

Type

Bolted

UPC

096359281061

Dimensions

Dimensions

4.810 in x 3.880 in x 2.120 in

Height

2.12 in

Length

4.81 in

Nominal Guy Wire Size

0.19-0.38 in

Weight

0.49 lb

Width

3.88 in

Conductor Related

Conductor Diameter - Maximum

.375 in

Conductor Diameter - Minimum

.3125 in

Conductor Diameter Range

.3125 - .375

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Strength Rating - Eye

7000 lb

Strength Rating - Thimble

12000 lb

Logistics

Pallet Quantity

1600