HUBBELL POWER SYSTEMS
Image of BDE60N Deadend

Deadend

Brand: ANDERSON

Catalog ID: BDE60N

Deadend, Straight line, Bronze, 2/0 SOL - 250MCM CU, Conductor Range 0.36- 0.60 in, Fitting: None.

For distribution and light transmission construction with copper or Copperweld® conductor. Power loss, corrosion and heat rise are all reduced to a minimum due to the nonferrous construction

  • For use with copper or CopperWeld conductor
  • Add "S" for socket or "C" for clevis fitting options

General

Catalog Number

BDE60N

Fitting Type

None

Material

Bronze; Steel

Material - Body

Bronze Alloy

Material - Bolt

Galvanized Steel

Material - Hardware

Galvanized Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

8000 lb

Style

BDE

Type

Bolted

U-Bolts

2 in

UPC

096359291619

Dimensions

Diameter - Bolt

0.5 in

Dimensions

9.875 in x 3.125 in x 3.380 in

Height

3.38 in

Length

9.875 in

Weight

3.45 lb

Width

3.125 in

Conductor Related

Conductor Diameter - Maximum

0.6

Conductor Diameter - Minimum

0.36

Conductor Diameter Range

0.36 - 0.6

Force Related

Strength Rating - Ultimate Body

8000 lb

Logistics

Pallet Quantity

336