HUBBELL POWER SYSTEMS
Image of BDE70N Deadend

Deadend

Brand: ANDERSON

Catalog ID: BDE70N

Deadend, Straight line, Bronze, 4/0 SOL - 350MCM CU, Conductor Range 0.46- 0.70 in, Fitting: None.

For distribution and light transmission construction with copper or Copperweld® conductor. Power loss, corrosion and heat rise are all reduced to a minimum due to the nonferrous construction

  • For use with copper or CopperWeld conductor
  • Add "S" for socket or "C" for clevis fitting options

General

Catalog Number

BDE70N

EU RoHS Indicator

Contact Manufacturer

Fitting Type

None

Material

Bronze; Steel

Material - Body

Bronze Alloy

Material - Bolt

Galvanized Steel

Material - Hardware

Galvanized Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

8000 lb

Style

BDE

Type

Bolted

U-Bolts

2 in

UPC

096359291633

Dimensions

Diameter - Bolt

0.5 in

Dimensions

9.863 in x 3.802 in x 3.936 in

Height

3.936 in

Length

9.863 in

Weight

6.37 lb

Width

3.802 in

Conductor Related

Conductor Diameter - Maximum

0.7

Conductor Diameter - Minimum

0.46

Conductor Diameter Range

0.46 - 0.7

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Strength Rating - Ultimate Body

8000 lb

Logistics

Carton Quantity

10