
Brand: ANDERSON
Catalog ID: BSG100N
These compact strain clamps are ideal for pole type substations and other short span deadending requirements with copper or Copperweld® conductor
Catalog Number
BSG100N
EU RoHS Indicator
Fitting Type
None
Material
Aluminum-Bronze Alloy; Steel
Material - Body
Bronze Alloy
Material - Bolt
Galvanized Steel
Material - Hardware
Galvanized Steel
Material - Hex Nut
Silicon Bronze
Number of Bolt Holes
4
Product Category
Straight Line
Strength Rating - Ultimate Body
7500 lb
Style
BSG
Type
Bolted
UPC
096359292913
Diameter - Bolt
0.5 in
Length
13.875 in
Weight
4.7 lb
Width
3.875 in
Conductor Diameter - Maximum
1.25
Conductor Diameter - Minimum
0.81
Conductor Diameter Range
0.81 - 1.25
EU RoHS Indicator
Strength Rating - Ultimate Body
7500 lb
Number of Bolt Holes
4