
Brand: ANDERSON
Catalog ID: BSC100N
These clamps are recommended for copper or Copperweld® conductor. Type BSCG is supplied with a standoff guide to assure clearance between conductor and insulator disc when clamps are used as a through type deadend or strain.
Catalog Number
BSC100N
EU RoHS Indicator
Fitting Type
None
Material
Aluminum-Bronze Alloy; Steel
Material - Body
Bronze Alloy
Material - Bolt
Galvanized Steel
Material - Hardware
Galvanized Steel
Product Category
Straight Line
Strength Rating - Ultimate Body
10000 lb
Style
BSC
Type
Bolted
U-Bolts
3 in
UPC
096359292593
Diameter - Bolt
0.5 in
Length
13.875 in
Weight
6.76 lb
Width
3.875 in
Conductor Diameter - Maximum
1.25
Conductor Diameter - Minimum
0.81
Conductor Diameter Range
0.81 - 1.25
EU RoHS Indicator
Strength Rating - Ultimate Body
10000 lb