HUBBELL POWER SYSTEMS
Image of BDE86N Deadend

Deadend

Brand: ANDERSON

Catalog ID: BDE86N

Deadend, Straight line, Bronze, 4/0 (7 STR) - 550MCM CU, Conductor Range 0.52- 0.86 in, Fitting: None.

For distribution and light transmission construction with copper or Copperweld® conductor. Power loss, corrosion and heat rise are all reduced to a minimum due to the nonferrous construction

  • For use with copper or CopperWeld conductor
  • Add "S" for socket or "C" for clevis fitting options

General

Catalog Number

BDE86N

Fitting Type

None

Material

Bronze; Steel

Material - Body

Bronze Alloy

Material - Bolt

Galvanized Steel

Material - Hardware

Galvanized Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

8000 lb

Style

BDE

Type

Bolted

U-Bolts

2 in

UPC

096359291671

Dimensions

Diameter - Bolt

0.5 in

Length

11.75 in

Weight

6.86 lb

Width

3.813 in

Conductor Related

Conductor Diameter - Maximum

0.86

Conductor Diameter - Minimum

0.52

Conductor Diameter Range

0.52 - 0.86

Force Related

Strength Rating - Ultimate Body

8000 lb

Logistics

Pallet Quantity

162