
Brand: ANDERSON
Catalog ID: BSC024N
These clamps are recommended for copper or Copperweld® conductor. Type BSCG is supplied with a standoff guide to assure clearance between conductor and insulator disc when clamps are used as a through type deadend or strain.
Catalog Number
BSC024N
Fitting Type
None
Material
Aluminum-Bronze Alloy; Steel
Material - Body
Bronze Alloy
Material - Bolt
Galvanized Steel
Material - Hardware
Galvanized Steel
Product Category
Straight Line
Strength Rating - Ultimate Body
8000 lb
Style
BSC
Type
Bolted
U-Bolts
2 in
UPC
096359292531
Diameter - Bolt
0.5 in
Dimensions
9.875 in x 2.375 in x 2.880 in
Height
2.88 in
Length
9.875 in
Weight
3.1 lb
Width
2.375 in
Conductor Diameter - Maximum
0.528
Conductor Diameter - Minimum
0.258
Conductor Diameter Range
0.258 - 0.528
Strength Rating - Ultimate Body
8000 lb
Pallet Quantity
420