HUBBELL POWER SYSTEMS
Image of BDE46N Deadend
Buy America(n) Qualified

Deadend

Brand: ANDERSON

Catalog ID: BDE46N

Deadend, Straight line, Bronze, #6 SOL - 4/0 SOL CU, Conductor Range 0.16- 0.46 in, Fitting: None.

For distribution and light transmission construction with copper or Copperweld® conductor. Power loss, corrosion and heat rise are all reduced to a minimum due to the nonferrous construction

  • For use with copper or CopperWeld conductor
  • Add "S" for socket or "C" for clevis fitting options

General

Catalog Number

BDE46N

Fitting Type

None

Material

Bronze; Steel

Material - Body

Bronze Alloy

Material - Bolt

Galvanized Steel

Material - Hardware

Galvanized Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

6000 lb

Style

BDE

Type

Bolted

U-Bolts

2 in

UPC

096359291572

Dimensions

Diameter - Bolt

0.38 in

Dimensions

8.313 in x 2.781 in x 2.750 in

Height

2.75 in

Length

8.313 in

Weight

2.14 lb

Width

2.781 in

Conductor Related

Conductor Diameter - Maximum

0.46

Conductor Diameter - Minimum

0.16

Conductor Diameter Range

0.16 - 0.46

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

Force Related

Strength Rating - Ultimate Body

6000 lb

Logistics

Pallet Quantity

405