
Brand: ANDERSON
Catalog ID: BSG050N
These compact strain clamps are ideal for pole type substations and other short span deadending requirements with copper or Copperweld® conductor
Catalog Number
BSG050N
EU RoHS Indicator
Contact Manufacturer
Fitting Type
None
Material
Aluminum-Bronze Alloy; Steel
Material - Body
Bronze Alloy
Material - Bolt
Galvanized Steel
Material - Hardware
Galvanized Steel
Material - Hex Nut
Silicon Bronze
Number of Bolt Holes
4
Product Category
Straight Line
Strength Rating - Ultimate Body
5500 lb
Style
BSG
Type
Bolted
UPC
096359292883
Diameter - Bolt
0.5 in
Dimensions
8.039 in x 3.822 in x 2.560 in
Height
2.56 in
Length
8.039 in
Weight
3.43 lb
Width
3.822 in
Conductor Diameter - Maximum
0.875
Conductor Diameter - Minimum
0.36
Conductor Diameter Range
0.36 - 0.875
EU RoHS Indicator
Contact Manufacturer
Strength Rating - Ultimate Body
5500 lb
Number of Bolt Holes
4
Pallet Quantity
420