HUBBELL POWER SYSTEMS
Image of BSC050N Deadend

Deadend

Brand: ANDERSON

Catalog ID: BSC050N

Deadend, Straight line, Bronze, 4/0 STR - 550 MCM CU, Conductor Range 0.52- 0.875 in, Fitting: None.

These clamps are recommended for copper or Copperweld® conductor. Type BSCG is supplied with a standoff guide to assure clearance between conductor and insulator disc when clamps are used as a through type deadend or strain.

  • For use with copper or CopperWeld conductor
  • Add "S" for socket or "C" for clevis fitting options

General

Catalog Number

BSC050N

EU RoHS Indicator

Contact Manufacturer

Fitting Type

None

Material

Aluminum-Bronze Alloy; Steel

Material - Body

Bronze Alloy

Material - Bolt

Galvanized Steel

Material - Hardware

Galvanized Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

8000 lb

Style

BSC

Type

Bolted

U-Bolts

2 in

UPC

096359292562

Dimensions

Diameter - Bolt

0.5 in

Dimensions

10.375 in x 2.900 in x 4.614 in

Height

4.614 in

Length

10.375 in

Weight

3.72 lb

Width

2.9 in

Conductor Related

Conductor Diameter - Maximum

0.875

Conductor Diameter - Minimum

0.52

Conductor Diameter Range

0.52 - 0.875

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Strength Rating - Ultimate Body

8000 lb

Logistics

Pallet Quantity

420