
Brand: Hubbell Power Systems
Catalog ID: P1342530MDL
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
P1342530MDL
Color
Munsell Green #7GY 3.29/1.5
EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037185022
Dimensions
38.8125 in x 39 in x 26 in
Dimensions - Shipping
38.75 in x 30.5 in x 28.25 in
Height
26 in
Length
38.8125 in
Weight
84 lb
Width
39 in
EU RoHS Indicator
No