
Brand: HOT BOX
Catalog ID: HD013027035
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HD013027035
Description - Heater
120V single phase self regulating heat trace tape (12ft long)
Heated?
Yes
Insulated?
Yes
Material
Aluminum 3003 Stucco embossed finish
Dimensions
27 in x 13 in x 35 in
Height
35 in
Length
27 in
Mounting Pad / Base Plate Dimensions
25 X 39
Weight
45 lb
Width
13 in
Wattage - Heater
(1) 60 W
ASSE Classification
Class I (Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
Yes