HUBBELL POWER SYSTEMS
DF3NS DuraFold, Unheated, Insulated Enclosure, Aluminum
Image of LD026083045 DF3NS DuraFold, Unheated, Insulated Enclosure, Aluminum
*Representative image
Image of LD026083045 DF3NS DuraFold, Unheated, Insulated Enclosure, Aluminum
play
In Depth: Hot Box Overview - Hubbell

DF3NS DuraFold, Unheated, Insulated Enclosure, Aluminum

Brand: HOT BOX

Catalog ID: LD026083045

DF3NS DuraFold - Insulated -26W X 83L X 45H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick Installation & Easy Access - Dura Fold Enclosures ship assembled to allow quick installation. The design includes hinged walls, as well as front and top lids, to provide easy access. Also the front wall is easily removed to provide unobstructed access for equipment testing and maintenance after installation.
  • Corrosion & Scratch Resistant - Stucco embossed aluminum sheeting provides a corrosion proof and scratch resistant finish that looks good and stands up to the elements.
  • Superior Protection - Insulation will not sag or delaminate from the walls due to the strong chemical bond between the aluminum and the insulation. Heaters and/or heat trace tape can provide proven freeze protection.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LD026083045

Heated?

No

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

83 in x 26 in x 45 in

Height

45 in

Length

83 in

Mounting Pad / Base Plate Dimensions

38 X 95

Weight

133 lb

Width

26 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No