HUBBELL POWER SYSTEMS
DF3NSH DuraFold, Heated, Insulated Enclosure, Aluminum
Image of HD026083045 DF3NSH DuraFold, Heated, Insulated Enclosure, Aluminum

DF3NSH DuraFold, Heated, Insulated Enclosure, Aluminum

Brand: HOT BOX

Catalog ID: HD026083045

DF3NSH DuraFold - Insulated - 26W X 83L X 45H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick Installation & Easy Access - Dura Fold Enclosures ship assembled to allow quick installation. The design includes hinged walls, as well as front and top lids, to provide easy access. Also the front wall is easily removed to provide unobstructed access for equipment testing and maintenance after installation.
  • Corrosion & Scratch Resistant - Stucco embossed aluminum sheeting provides a corrosion proof and scratch resistant finish that looks good and stands up to the elements.
  • Superior Protection - Insulation will not sag or delaminate from the walls due to the strong chemical bond between the aluminum and the insulation. Heaters and/or heat trace tape can provide proven freeze protection.

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HD026083045

Description - Heater

120V single phase heater w/ thermostat & fan

Heated?

Yes

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Dimensions

Dimensions

83 in x 26 in x 45 in

Height

45 in

Length

83 in

Mounting Pad / Base Plate Dimensions

38 X 95

Weight

145 lb

Width

26 in

Electrical Ratings

Wattage - Heater

(1) 1500 W

Certifications And Compliance

ASSE Classification

Class I (Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

Yes