Brand: HOT BOX
Catalog ID: HD033053044
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class I (Freeze Protection)
Catalog Number
HD033053044
Description - Heater
120V single phase heater w/ thermostat & fan
Heated?
Yes
Insulated?
Yes
Material
Aluminum 3003 Stucco embossed finish
Dimensions
53 in x 33 in x 44 in
Height
44 in
Length
53 in
Mounting Pad / Base Plate Dimensions
45 X 65
Weight
119 lb
Width
33 in
Wattage - Heater
(1) 1000 W
Industry Standard(s)
ASSE 1060 Certified