HUBBELL POWER SYSTEMS
Image of C4170287 Dielectric Compound No. 7

Dielectric Compound No. 7

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170287

Dielectric Compound No. 7, a silicone base material, is made for use with load break disconnects and other electrical connecting and terminating devices.

  • Used for repair and cleaning
  • Spreadable
  • Suitable for use on electric terminations, elbows, and load break disconnects
  • 2 oz tubes
  • Packaged with 25 tubes and 25 despensing spouts for per box

General

Catalog Number

C4170287

UPC

096359021698

Dimensions

Weight

0.1 lb

Weight Metric

0.1 kg

Logistics

Pallet Quantity

5000

Standard Package

1