HUBBELL POWER SYSTEMS
Image of PSC4033465 Digital Phasing Meter Kit for 10 to 120 kV

Digital Phasing Meter Kit for 10 to 120 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4033465

Large, backlit, direct-reading display easily determines phase relationships and approximate voltage, line-to-line or line-to-ground on transmission circuits

  • Kit Includes: (1) Instruction Manual, (1) PSC4033465 Tester (64" Long), (2) C4030459 Handles (96" Long), (1) P6218 Handle Bag, (1) C4030460 Bag for Tester
  • Large Digital Display with Backlight and Hold modes
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 Epoxiglas® Insulating Universal Hotsticks of appropriate length (included in kit)

General

Catalog Number

PSC4033465

EU RoHS Indicator

No

UPC

096359470526

Dimensions

Weight

39 lb

Weight Metric

17.6 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Standard Package

1