HUBBELL POWER SYSTEMS
Image of C4033369 Digital Phasing Meter to 16 kV

Digital Phasing Meter to 16 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4033369

Large, backlit, direct-reading display easily determines phase relationships and approximate voltage, line-to-line or line-to-ground

  • Large Digital Display with Backlight, Hold, and Sleep modes
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 Epoxiglas® Insulating Universal Hotsticks (Not Included) of appropriate length

General

Catalog Number

C4033369

EU RoHS Indicator

No

Material Type

Standard

Style

Digital Display

UPC

096359368106

Dimensions

Weight

14 lb

Weight Metric

6.3 kg

Electrical Ratings

Withstand Voltage

16kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Standard Package

1