HUBBELL POWER SYSTEMS
Image of C4033370 Digital Phasing Meter to 40kV
* Representative image
Image of C4033370 Digital Phasing Meter to 40kV
play

Digital Phasing Meter to 40kV

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4033370

Large, backlit, direct-reading display easily determines phase relationships and approximate voltage, line-to-line or line-to-ground

  • Large Digital Display with Backlight, Hold, and Sleep modes
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • 40kV Unit not suitable for Hi-Pot Testing
  • Must be used with 2 Epoxiglas Insulating Universal Hotsticks (Not Included) of appropriate length

Product details

General

Catalog Number

C4033370

EU RoHS Indicator

No

Style

Digital Display

UPC

096359368113

Dimensions

Weight

14.5 lb

WeightMetric

6.5 kg

Electrical Ratings

Withstand Voltage

40kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

1

Resources and downloads

Media

Videos

play
CHANCE Meters and Instruments