Brand: Chance
Catalog ID: T730133T
Catalog Number
T730133T
UPC
096359065401
Dimensions
22.50 in x 5.00 in x 5.00 in
Height
5 in
Length
22.5 in
Weight
3 lb
Width
5 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
112