HUBBELL POWER SYSTEMS
Image of C4032133 Disconnect Extension Section 1.25 in (32 mm) X 10 ft (3.0 m)
Image of C4032133 Disconnect Extension Section 1.25 in (32 mm) X 10 ft (3.0 m)

Disconnect Extension Section 1.25 in (32 mm) X 10 ft (3.0 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4032133

Non-conductive splices snap together for just the right job length. Compact fittings interchange on orange Epoxiglas ™ insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orange Epoxiglas ™ insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

Product details

General

Catalog Number

C4032133

EU RoHS Indicator

No

Storage Bag Included?

P620-10 (Bag not included. Must be ordered separately.)

Style

Extension Section; Male & Female Ends

UPC

096359019930

Dimensions

Dimensions

127.0 in x 2.38 in x 2.38 in

Dimensions Metric

322.6 mm x 6.0 mm x 6.0 mm

Height

2.38 in

Height Metric

6 mm

Length

127 in

Length Metric

322.6 mm

Weight

2.8 lb

WeightMetric

1.2 kg

Width

2.38 in

WidthMetric

6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads