HUBBELL POWER SYSTEMS
Image of C4032065 Disconnect Extension Section 1.5 in (38 mm) X 4 ft (1.2 m)
Buy America(n) Qualified

Disconnect Extension Section 1.5 in (38 mm) X 4 ft (1.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032065

SECTIONAL STICK EXTENSION 1.5IN X 4FT, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

General

Catalog Number

C4032065

EU RoHS Indicator

No

Storage Bag Included?

P620-4 (Bag not included. Must be ordered separately.)

Style

Extension Section; Male & Female Ends

UPC

096359019800

Dimensions

Dimensions

52.0 in x 2.38 in x 2.38 in

Dimensions Metric

132.1 mm x 6.0 mm x 6.0 mm

Height

2.38 in

Height Metric

6 mm

Length

52 in

Length Metric

132.1 mm

Weight

2 lb

WeightMetric

0.9 kg

Width

2.38 in

WidthMetric

6 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No