HUBBELL POWER SYSTEMS
Image of H3046 Disconnect Head, 1-1/4”
Image of H3046 Disconnect Head, 1-1/4”

Disconnect Head, 1-1/4”

Brand: Chance Lineman Tools & Equipment

Catalog ID: H3046

DISCONNECT HEAD ONLY FOR 1.25IN POLE, Replacement Disconnect Head.

  • Used for opening and closing Cutouts and Disconnect Switches, or installing and removing open-link fuses
  • Available in three types: switch head, disconnect head, or spliced disconnect head

Product details

General

Catalog Number

H3046

EU RoHS Indicator

No

Style

Switch Stick Head; 1.5" (38 mm)

UPC

096359039921

Dimensions

Weight

0.5 lb

WeightMetric

0.2 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Specifications