HUBBELL POWER SYSTEMS
Image of H304617 Disconnect Stick 1.25 in (32 mm) x 12 ft (3.6 m)

Disconnect Stick 1.25 in (32 mm) x 12 ft (3.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H304617

DISCONNECT STICK - 1.25IN X 12FT, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made ofEpoxiglas® NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made ofEpoxiglas®
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

General

Catalog Number

H304617

EU RoHS Indicator

No

Storage Bag Included?

P643-12 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Switch Stick Head

UPC

096359040019

Dimensions

Dimensions

148.5 in x 4.5 in x 4.5 in

Dimensions Metric

3.7 m x 114 mm x 114 mm

Height

4.5 in

Height Metric

114 mm

Length

148.5 in

Length Metric

3.7 m

Weight

8 lb

Weight Metric

3.6 kg

Width

4.5 in

Width Metric

114 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No