HUBBELL POWER SYSTEMS
Image of H304611 Disconnect Stick 1.25 in (32 mm) x 4 ft (1.2 m)

Disconnect Stick 1.25 in (32 mm) x 4 ft (1.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H304611

DISCONNECT STICK - 1.25IN X 4FT, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made ofEpoxiglas® NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made ofEpoxiglas®
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

General

Catalog Number

H304611

EU RoHS Indicator

Storage Bag Included?

P643-4 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Switch Stick Head

UPC

096359039938

Dimensions

Dimensions

52.0 in x 4.38 in x 4.38 in

Dimensions Metric

1.3 m x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

52 in

Length Metric

1.3 m

Weight

4 lb

Weight Metric

1.8 kg

Width

4.38 in

Width Metric

111 mm

Certifications And Compliance

EU RoHS Indicator