HUBBELL POWER SYSTEMS
Disconnect Stick 1.25 in (32 mm) X 6 ft (1.8 m) with Non-Metallic Head
Image of C4032060 Disconnect Stick 1.25 in (32 mm) X 6 ft (1.8 m) with Non-Metallic Head

Disconnect Stick 1.25 in (32 mm) X 6 ft (1.8 m) with Non-Metallic Head

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032060

SECTIONAL DISCONNECT HEAD 1.25IN X 6FT, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

General

Catalog Number

C4032060

EU RoHS Indicator

No

Storage Bag Included?

P620-6 (Bag not included. Must be ordered separately.)

Style

Non-Metallic Disconnect Head & Male Splice

UPC

096359019763

Dimensions

Dimensions

78.0 in x 4.38 in x 4.38 in

Dimensions Metric

198.1 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

78 in

Length Metric

198.1 mm

Weight

3 lb

Weight Metric

1.4 kg

Width

4.38 in

Width Metric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No