HUBBELL POWER SYSTEMS
Disconnect Stick 1.25 in (32 mm) x 8 ft (2.4 m) With Universal End Fitting
Image of H304613A Disconnect Stick 1.25 in (32 mm) x 8 ft (2.4 m) With Universal End Fitting

Disconnect Stick 1.25 in (32 mm) x 8 ft (2.4 m) With Universal End Fitting

Brand: CHANCE Lineman Grade Tools

Catalog ID: H304613A

DISCONNECT, 1-1/4" X 8' STICK W/UNIV, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Poles are made of foam-core insulated Epoxiglas®
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

General

Catalog Number

H304613A

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Switch Stick Head

UPC

096359039976

Dimensions

Dimensions

103 in x 4.38 in x 4.38 in

Dimensions Metric

2616 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

103 in

Length Metric

2616 mm

Weight

8.35 lb

Weight Metric

3.8 kg

Width

4.38 in

Width Metric

111 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No