HUBBELL POWER SYSTEMS
Image of H30467 Disconnect Stick 1.25 in (32 mm) x 8 ft (2.4 m)
Buy America(n) Qualified

Disconnect Stick 1.25 in (32 mm) x 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H30467

DISCONNECT STICK-1.25IN X 8FT -FG HEAD, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made ofEpoxiglas® NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made ofEpoxiglas®
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head
  • Provides additional insulation required when bus and disconnect switch spacings are confined, as in indoor substations

General

Catalog Number

H30467

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

1.25" (32 mm) Fiberglass Head

UPC

096359040118

Dimensions

Dimensions

102.0 in x 4.38 in x 4.38 in

Dimensions Metric

2.5 m x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

102 in

Length Metric

2.5 m

Weight

7 lb

WeightMetric

3.2 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No