HUBBELL POWER SYSTEMS
Image of H304620 Disconnect Stick 1.5 in (38 mm) x 20 ft (6.0 m)
* Representative image
Image of H304620 Disconnect Stick 1.5 in (38 mm) x 20 ft (6.0 m)
Buy America(n) Qualified

Disconnect Stick 1.5 in (38 mm) x 20 ft (6.0 m)

Brand: Chance Lineman Tools & Equipment

Catalog ID: H304620

DISCONNECT STICK - 1.5IN X 20FT 1IN, Disconnect sticks provide insulation for linemen in opening and closing disconnect switches and cutouts. They are also used for installing and removing open-link fuse links. Poles are made of Epoxiglas ™ NEMA-standard heads of cast bronze are of three types — switch head, disconnect head, or spliced disconnect head.

  • Provide insulation for linemen in opening and closing disconnect switches and cutouts
  • Also used for installing and removing open-link fuse links
  • Poles are made of Epoxiglas ™
  • NEMA-standard heads of cast bronze
  • Available in three types: switch head, disconnect head, or spliced disconnect head

Product details

General

Catalog Number

H304620

EU RoHS Indicator

No

Style

1.5" (38 mm) Disconnect Head

UPC

096359040057

Dimensions

Dimensions

246.0 in x 4.38 in x 4.38 in

Dimensions Metric

6.2 m x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

246 in

Length Metric

6.2 m

Weight

13 lb

WeightMetric

5.8 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads