
Brand: CHANCE Lineman Grade Tools
Catalog ID: C4001418
Catalog Number
C4001418
EU RoHS Indicator
No
Style
Disconnect Tool; Bronze
UPC
096359017042
Dimensions
5.25 in x 2.25 in x 0.628 in
Dimensions Metric
133 mm x 57 mm x 16 mm
Height
0.628 in
Height Metric
16 mm
Length
5.25 in
Length Metric
133 mm
Weight
1 lb
Weight Metric
0.5 kg
Width
2.25 in
Width Metric
57 mm
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
60