HUBBELL POWER SYSTEMS
Image of 024478 DISCONTINUED - Anchor, PISA 4, 10in, 1in threads
Image of 024478 DISCONTINUED - Anchor, PISA 4, 10in, 1in threads
play
CHANCE Pisa Drive Tools
play
CHANCE® Tough One™ and PISA™ Anchor Installation - Hubbell Power Systems
+1
Image of 024478 DISCONTINUED - Anchor, PISA 4, 10in, 1in threads
Discontinued

DISCONTINUED - Anchor, PISA 4, 10in, 1in threads

Brand: Chance

Catalog ID: 024478

Replaced by:

E1021633

DISCONTINUED - Standard Strength Anchor Helix.; 4,000 Ft Lbs ( 5,424 N-M), 10" (254 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Standard-Strength 4,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Replaced by E1021633
  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

024478

Coating

Painted

Material Type

Standard

Number of Helices

1

Product Type

PISA Anchor

Torque Rating

4000 ft-lbs

Type

Anchor Helix

UPC

096359209669

Dimensions

Anchor Helix Diameter(s)

10 in

Anchor Hub Size

1.375 in

Dimensions

10.000 in x 10.000 in x 9.750 in

Height

9.75 in

Length

10 in

Rod Diameter

  • 0.75
  • 1 in

Weight

12.544 lb

Width

10 in

Configuration

Number of Helices

1

Logistics

Pallet Quantity

144

Standard Package

4