HUBBELL POWER SYSTEMS
Image of 012904 DISCONTINUED - Anchor, PISA 4, 2-8in, 1in threads
Discontinued
Buy America(n) Qualified

DISCONTINUED - Anchor, PISA 4, 2-8in, 1in threads

Brand: Chance

Catalog ID: 012904

DISCONTINUED - Standard Strength Anchor Helix.- 4,000 Ft Lbs ( 5,424 N-M), two 8" (203 mm) Helices for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Standard-Strength 4,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Replaced by E1021636
  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint