HUBBELL POWER SYSTEMS
1
1
Discontinued

DISCONTINUED - B SUSP. BOLT, DA, 3/4" x 18"

Brand: Chance

Catalog ID: 400013884

DISCONTINUED - PART NUMBER CHANGE ONLY. USE 8888. 3/4" diameter X 18" long Double Arming bolt. Bolt has 18,350 pound rated tensile strength. Cone type point for easy starting and driving-out without damage to threads. Each bolt provided with four square nuts. Hot dip galvanized steel.

DISCONTINUED - PART NUMBER CHANGE ONLY. USE 8888.

Product details

General

Catalog Number

400013884

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

UPC

096359070726

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Distance From Pole

N/A

Length

18 in

Weight

2.67 lb

Certifications And Compliance

CAO Specification Number

6645

Logistics

Pallet Quantity

720

Resources and downloads

Specifications

Sales Drawings