HUBBELL POWER SYSTEMS
1
Discontinued

DISCONTINUED - BOLT, DA, 5/8in X 12in, LESS NUTS

Brand: Chance

Catalog ID: 8862NN

DISCONTINUED - REPLACED BY 8862. Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • DISCONTINUED - REPLACED BY 8862
  • Full-thread with cone pointed ends
  • Rated tensile stength is 12,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1 and CAO 6645
  • RUS listed, n, Bolt, double-arming

General

Catalog Number

8862NN

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

UPC

096359270829

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

12 in

Weight

0.88 lb

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

1800