Brand: Chance
Catalog ID: PS8903
Catalog Number
PS8903
Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
18350 lb.
Type
Machine Bolts
Diameter
0.75 in
Diameter (Fraction)
3/4 in
Distance From Pole
N/A
Length
3 in
Length - Threaded Area
1.75