HUBBELL POWER SYSTEMS
Image of PSSB103200 DISCONTINUED - BOLT, MACHINE, SQ HEAD, 1in x 32in
Image of PSSB103200 DISCONTINUED - BOLT, MACHINE, SQ HEAD, 1in x 32in
Discontinued

DISCONTINUED - BOLT, MACHINE, SQ HEAD, 1in x 32in

Brand: Chance

Catalog ID: PSSB103200

DISCONTINUED - NOT AVAILABLE AT THIS LENGTH. Square head machine bolt for utility pole and crossarm construction. Rated for 33,500 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

  • DISCONTINUED - NOT AVAILABLE AT THIS LENGTH
  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

General

Catalog Number

PSSB103200

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Tensile Strength

33500 lb.

Type

Machine Bolts

UPC

096359507987

Dimensions

Diameter

1 in

Diameter (Fraction)

1 in

Dimensions

32.00 in x 1.5 in x 1.5 in

Distance From Pole

N/A

Height

1.5 in

Length

32 in

Length Threaded Area

6 in

Weight

7 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Tensile Strength

33500 lb.