HUBBELL POWER SYSTEMS
DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/4in x 30in, 20,050lbs RATED TENSILE STRENGTH
Image of PS8930CW DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/4in x 30in, 20,050lbs RATED TENSILE STRENGTH
Image of PS8930CW DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/4in x 30in, 20,050lbs RATED TENSILE STRENGTH
Discontinued

DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/4in x 30in, 20,050lbs RATED TENSILE STRENGTH

Brand: Chance

Catalog ID: PS8930CW

Replaced by:

PS8930CW15

DISCONTINUED - REPLACED BY PS8930CW15. Square head machine bolt for utility pole and crossarm construction. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • DISCONTINUED - REPLACED BY PS8930CW15
  • Hot dip galvanized finish per CSA G-164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact - Avg. min. energy absorption of 20J, when tested at -20° C per ASTM A370

General

Catalog Number

PS8930CW

Material

Steel

Product Type

Square Head

Type

Machine Bolts

UPC

096359489863

Dimensions

Distance From Pole

N/A

Height

1.125 in

Weight

3.5 lb

Width

1.125 in

Logistics

Carton Quantity

10 EA

Pallet Quantity

490