HUBBELL POWER SYSTEMS
Image of 8602 DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/8in x 2in
* Representative image
Image of 8602 DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/8in x 2in
Discontinued

DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/8in x 2in

Brand: Chance

Catalog ID: 8602

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Square head machine bolt for utility pole and crossarm construction. Rated for 4,250 lbs. tensile strength. Includes one assembled square nut, cone point and 1" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

Product details

General

Catalog Number

8602

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

4250 lb.

Type

Machine Bolts

Dimensions

Diameter

0.38 in

Diameter (Fraction)

3/8 in

Distance From Pole

N/A

Length

2 in

Length - Threaded Area

1

Resources and downloads

Specifications