HUBBELL POWER SYSTEMS
Image of PSC2050582 DISCONTINUED - BOLT, OVALEYE, 5/8 X 16, w/COTTER KEY
Discontinued

DISCONTINUED - BOLT, OVALEYE, 5/8 X 16, w/COTTER KEY

Brand: Chance

Catalog ID: PSC2050582

DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT. Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • 6" thread length
  • Includes one square nut and cotter key
  • Eye dimensions are 1/2" x 1-1/2" x 2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2050582

Material

Steel

UPC

096359616313

Dimensions

Distance From Pole

N/A