HUBBELL POWER SYSTEMS
Image of DP5T23 DISCONTINUED - CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 8in SHAFT LENGTH and 3/4in x 1-3/4in SHANK
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1-3/8in LEAD THREAD, 8in SHAFT LENGTH and 3/4in x 1-3/4in SHANK

Brand: Chance

Catalog ID: DP5T23

DISCONTINUED - REPLACED BY DP5T23P. Insulator pin used to support pin type insulator with 1-3/8" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY DP5T23P
  • Minimum thread length of shank is 1-3/4"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

DP5T23

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Pins

UPC

096359480693

Dimensions

Distance From Pole

N/A

Length - Threaded Area

1.5

Weight

3.14 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

ANSI C135.17

Logistics

Pallet Quantity

600

Resources and downloads

Specifications