HUBBELL POWER SYSTEMS
DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 5/8in x 1-1/2in SHANK
Image of 886 DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 5/8in x 1-1/2in SHANK
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 5/8in x 1-1/2in SHANK

Brand: Chance

Catalog ID: 886

Replaced by: 886P

DISCONTINUED - REPLACED BY 886P WITH NYLON THREADS. Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing for included hardware for securing to crossarm. Galvanized steel per ASTM A-153.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY 886P WITH NYLON THREADS
  • ANSI Standard, C135.17
  • RUS Listed, f - Pin, crossarm

General

Catalog Number

886

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359075660

Dimensions

Dimensions

7.000 in x 2.094 in x 2.094 in

Distance From Pole

N/A

Height

2.094 in

Length

7 in

Length Threaded Area

1.5

Weight

1.1 lb

Width

2.094 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.17

RUS Listed Reference

f - Pin, crossarm

Logistics

Pallet Quantity

1600